Grove Gear B220-100-3-L2 - B220-100-3-L2
Part #:B220-100-3-L2
Catalog #:B220-100-3-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.75 in | H-Tap size: | 5/16-18 in |
| U: | 0.625 in | K: | 2.38 in |
| G: | 1.5 | O: | 2.29 in |
| L: | 4.82 in | D: | 2.28 |
| F: | 3 | T: | 1 |
| Center Distance (in): | 2.063 in | C: | 6.38 in |
| A: | 3.81 | TAP Depth: | 0.63 in |
| I: | 3.61 in | M: | 1.76 |
| N: | 4.68 | B: | 5.8 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Assembly: | B-3 | Output RPM: | 17.5 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 0.217 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Output Diameter (in): | 1 in |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 2.063 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 3 |
| Output Key: | 1/4 x 1.44 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |

