Grove Gear B220-20-3-L3 - B220-20-3-L3
Part #:B220-20-3-L3
Catalog #:B220-20-3-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3 | A: | 3.81 |
| C: | 6.38 in | U: | 0.625 in |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| T: | 1 | G: | 1.5 |
| J: | 4.75 in | H-Tap size: | 5/16-18 in |
| TAP Depth: | 0.63 in | B: | 5.8 |
| N: | 4.68 | D: | 2.28 |
| L: | 4.82 in | M: | 1.76 |
| K: | 2.38 in | O: | 2.29 in |
Technical Specifications
| Ratio: | 20:1 | Output Key: | 1/4 x 1.44 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 1.243 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 3 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 1144 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Assembly: | B-3 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Overhung Load Rating (Output Shaft(lb)): | 1,175 lb | Output Torque Rating (in-lb): | 756 in/lbs |

