Grove Gear B220-60-3-L1 - B220-60-3-L1
Part #:B220-60-3-L1
Catalog #:B220-60-3-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | K: | 2.38 in |
| N: | 4.68 | T: | 1 |
| U: | 0.625 in | H-Tap size: | 5/16-18 in |
| O: | 2.29 in | M: | 1.76 |
| L: | 4.82 in | J: | 4.75 in |
| B: | 5.8 | G: | 1.5 |
| D: | 2.28 | I: | 3.61 in |
| Center Distance (in): | 2.063 in | A: | 3.81 |
| F: | 3 | TAP Depth: | 0.63 in |
Technical Specifications
| Output Diameter (in): | 1 in | Center Distance (in): | 2.063 |
| Output RPM: | 29.2 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 3 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Assembly: | B-3 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Output Key: | 1/4 x 1.44 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | 3 |
| Gear Type: | Worm | Series Code: | GR |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.491 |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Torque Rating (in-lb): | 696 in/lbs |

