How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.75 | Center Distance (in): | 3 in |
| F: | 4 | B: | 8.12 |
| G: | 2 | C: | 8.88 in |
| H-Tap size: | 7/16 - 14 in | A: | 5.25 |
| D: | 3.25 | K: | 3.5 in |
| I: | 4.84 in | J: | 7 in |
| M: | 2.38 | L: | 6.57 in |
| T: | 1.25 | O: | 3.6 in |
| O*: | 3.36 in | TAP Depth: | 0.88 in |
| U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.207 | Series Code: | GR |
| Output Shaft Direction: | Double | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Assembly: | B-1 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Model Code: | B230 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.25 |
| Thrust Rating - output shaft: | 2549 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron |

