How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L: | 6.57 in |
| N: | 6.75 | O*: | 3.36 in |
| C: | 8.88 in | K: | 3.5 in |
| TAP Depth: | 0.88 in | G: | 2 |
| J: | 7 in | T: | 1.25 |
| U: | 0.875 in | M: | 2.38 |
| A: | 5.25 | D: | 3.25 |
| F: | 4 | B: | 8.12 |
| H-Tap size: | 7/16 - 14 in | I: | 4.84 in |
| O: | 3.6 in |
Technical Specifications
| Output Key: | 1/4 X 2.25 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Model Code: | B230 | Input HP @ 1750 RPM: | 2.382 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Double | Ratio Range: | 30:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Assembly: | B-1 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 2574 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2105 in/lbs |
| Output Shaft: | Solid Shaft |

