How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | T: | 2 |
| L: | 10.88 in | D: | 5.12 |
| A: | 7.19 | G: | 2.91 |
| N: | 9.06 | Center Distance (in): | 5.25 in |
| TAP Depth: | 1.25 in | J: | 11 in |
| C: | 14 in | H-Tap size: | 5/8 - 11 in |
| I: | 7.5 in | F: | 5.81 |
| U: | 1.25 in | O: | 4.78 in |
| M: | 3.38 | K: | 5.5 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Output Key: | 1/2 X 3.50 |
| Ratio: | 15:1 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | B252 | Input Style: | Solid Shaft |
| Output Shaft Direction: | Left | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Worm Speed Reducer |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.338 |
| Output RPM: | 116.7 | Thrust Rating - output shaft: | 3033 |
| Gear Type: | Worm | Assembly: | B-2 |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

