How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | T: | 2 |
| M: | 3.38 | N: | 9.06 |
| J: | 11 in | U: | 1.25 in |
| D: | 5.12 | A: | 7.19 |
| Center Distance (in): | 5.25 in | H-Tap size: | 5/8 - 11 in |
| C: | 14 in | B: | 13 |
| I: | 7.5 in | TAP Depth: | 1.25 in |
| F: | 5.81 | O: | 4.78 in |
| O*: | 4.78 in | G: | 2.91 |
| L: | 10.88 in |
Technical Specifications
| Output Shaft Direction: | Double | Center Distance (in): | 5.25 |
| Series Code: | GR | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output Shaft: | Solid Shaft |
| Input Style: | Solid Shaft | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.138 |
| Shaft Seal Material: | Viton | Assembly: | B-1 |
| Product Type: | Worm Speed Reducer | Ratio: | 50:1 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Model Code: | B252 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.50 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

