How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 4.65 in | H-Tap size: | 5/8 -11 in |
| M: | 3.41 | Center Distance (in): | 6 in |
| TAP Depth: | 1 in | D: | 6.5 |
| O: | 4.65 in | T: | 2.5 |
| A: | 8.13 | L: | 11.78 in |
| K: | 6.38 in | F: | 6.38 |
| FA: | 11.13 in | N: | 10 |
| B: | 14.25 | J: | 12.75 in |
| U: | 1.5 in | C: | 16.5 in |
| FZ: | 0.33 in | G: | 3.19 |
Technical Specifications
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 17.622 |
| Input Style: | Solid Shaft | Input Keyway: | 3/8 X 3.00 in |
| Output Shaft Direction: | Double | Gear Type: | Worm |
| Assembly: | B-1 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Series Code: | GR |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Model Code: | B260 |
| Output Diameter (in): | 2.5 in | Input Diameter (in): | 1.5 in |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8664 in/lbs |

