How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | C: | 16.5 in |
| O: | 4.65 in | D: | 6.5 |
| FA: | 11.13 in | U: | 1.5 in |
| M: | 3.41 | T: | 2.5 |
| G: | 3.19 | K: | 6.38 in |
| L: | 11.78 in | TAP Depth: | 1 in |
| H-Tap size: | 5/8 -11 in | F: | 6.38 |
| N: | 10 | B: | 14.25 |
| Center Distance (in): | 6 in | A: | 8.13 |
| J: | 12.75 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | B260 | Assembly: | B-3 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 3 |
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/8 X 3.00 in |
| Thrust Rating - output shaft: | 3990 | Series Code: | GR |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | Right | Input Diameter (in): | 1.5 in |
| Ratio: | 15:1 | Output Shaft: | Solid Shaft |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 17.622 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 8664 in/lbs |

