How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 11.78 in | C: | 16.5 in |
| J: | 12.75 in | M: | 3.41 |
| FA: | 11.13 in | F: | 6.38 |
| N: | 10 | H-Tap size: | 5/8 -11 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| G: | 3.19 | O: | 4.65 in |
| T: | 2.5 | D: | 6.5 |
| O*: | 4.65 in | TAP Depth: | 1 in |
| A: | 8.13 | K: | 6.38 in |
| U: | 1.5 in | B: | 14.25 |
Technical Specifications
| Ratio: | 40:1 | Input Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/8 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Product Type: | Worm Speed Reducer |
| Input Style: | Solid Shaft | Model Code: | B260 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.712 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Center Distance (in): | 6 |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Series Code: | GR | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Double | Assembly: | B-1 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 8894 in/lbs |

