How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | I: | 2.61 in |
| J: | 3.25 in | B: | 3.8 |
| AK: | 4.5 | O: | 2.16 in |
| BF: | 0.41 | L: | 3.82 in |
| N: | 4 | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| D: | 1.72 | AJ: | 5.88 |
| A: | 2.82 | T: | 0.625 |
| F: | 2 | Center Distance (in): | 1.333 in |
| BD: | 6.5 | U: | 0.5 in |
| O*: | 1.94 in | LM: | 6.07 |
| C: | 4.66 in | K: | 1.63 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.437 |
| Input Keyway: | 1/8 X 1.44 in | Product Type: | Worm Speed Reducer |
| Output RPM: | 87.5 | Series Code: | GR |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.5 in | Center Distance (in): | 1.33 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Output Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Model Code: | BM213 |
| Assembly: | BM-1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

