How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | C: | 5.38 in |
| F: | 2.75 | L: | 4.35 in |
| G: | 1.38 | BE: | 0.38 in |
| A: | 3.44 | N: | 4.31 |
| J: | 4.19 in | LM: | 6.6 |
| TAP Depth: | 0.63 in | T: | 0.75 |
| H-Tap size: | 5/16 - 18 in | I: | 3.14 in |
| B: | 4.88 | K: | 2.09 in |
| AJ: | 5.88 | BD: | 6.5 |
| BF: | 0.41 | U: | 0.625 in |
| O: | 2.11 in | AK: | 4.5 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Series Code: | GR | Model Code: | BM215 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Output Shaft: | Solid Shaft |
| Output RPM: | 175 | Output Shaft Direction: | Right |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 1.50 |
| Assembly: | BM-3 | Center Distance (in): | 1.54 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.021 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1056 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 313 in/lbs |

