How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | F: | 2.75 |
| LM: | 6.6 | T: | 0.75 |
| H-Tap size: | 5/16 - 18 in | A: | 3.44 |
| BD: | 6.5 | U: | 0.625 in |
| B: | 4.88 | TAP Depth: | 0.63 in |
| AJ: | 5.88 | K: | 2.09 in |
| G: | 1.38 | N: | 4.31 |
| Center Distance (in): | 1.54 in | I: | 3.14 in |
| J: | 4.19 in | C: | 5.38 in |
| AK: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | L: | 4.35 in |
| O: | 2.11 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Series Code: | GR |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.774 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | BM-3 |
| Center Distance (in): | 1.54 | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 X 1.50 |
| Model Code: | BM215 | Output Shaft: | Solid Shaft |
| Product Type: | Worm Speed Reducer | Output RPM: | 116.7 |
| Output Shaft Direction: | Right | Output Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 3 |
| Gear Type: | Worm | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

