How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | U: | 0.625 in |
| L: | 4.35 in | TAP Depth: | 0.63 in |
| Center Distance (in): | 1.54 in | J: | 4.19 in |
| K: | 2.09 in | BF: | 0.41 |
| AK: | 4.5 | G: | 1.38 |
| BE: | 0.38 in | A: | 3.44 |
| D: | 1.91 | AJ: | 5.88 |
| N: | 4.31 | LM: | 6.6 |
| O: | 2.11 in | C: | 5.38 in |
| B: | 4.88 | T: | 0.75 |
| I: | 3.14 in | F: | 2.75 |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Assembly: | BM-2 |
| Model Code: | BM215 | Gear Type: | Worm |
| Ratio: | 40:1 | Output Shaft Direction: | Left |
| Service Factor: | 1 | Output Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.391 |
| Output Key: | 3/16 X 1.50 | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | GR | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.54 |
| Motor Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 347 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Shaft: | Solid Shaft |

