How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | BF: | 0.41 |
| AK: | 4.5 | T: | 0.75 |
| H-Tap size: | 5/16 - 18 in | O*: | 1.9 in |
| L: | 4.35 in | BD: | 6.5 |
| J: | 4.19 in | AJ: | 5.88 |
| TAP Depth: | 0.63 in | K: | 2.09 in |
| B: | 4.88 | D: | 1.91 |
| G: | 1.38 | Center Distance (in): | 1.54 in |
| O: | 2.11 in | U: | 0.625 in |
| A: | 3.44 | I: | 3.14 in |
| N: | 4.31 | BE: | 0.38 in |
| C: | 5.38 in | F: | 2.75 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | Double |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 794 | Output RPM: | 350 |
| Assembly: | BM-1 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.54 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Model Code: | BM215 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.615 | Service Factor: | 1 |
| Output Diameter (in): | 0.75 in | Output Key: | 3/16 X 1.50 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

