Grove Gear BM215-5-3-56C-L1 - BM215-5-3-56C-L1
Part #:BM215-5-3-56C-L1
Catalog #:BM215-5-3-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | Center Distance (in): | 1.54 in |
| J: | 4.19 in | K: | 2.09 in |
| C: | 5.38 in | BE: | 0.38 in |
| BD: | 5.88 | L: | 4.35 in |
| AK: | 4.5 | LM: | 6.6 |
| T: | 0.75 | B: | 4.88 |
| TAP Depth: | 0.63 in | AJ: | 5.88 |
| A: | 3.44 | O: | 2.11 in |
| I: | 3.14 in | F: | 2.75 |
| D: | 1.91 | BF: | 0.41 |
| G: | 1.38 | H-Tap size: | 5/16-18 in |
| U: | 0.625 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Assembly: | BM-3 |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 794 | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Center Distance (in): | 1.54 |
| Series Code: | GR | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.615 | Input Style: | Flexible Coupling Input |
| Output RPM: | 350 | Output Shaft Direction: | 3 |
| Ratio Range: | 5:1 | Output Key: | 3/16 x 1.50 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 263 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |

