How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | L: | 4.45 in |
| B: | 5.06 | TAP Depth: | 0.63 in |
| I: | 3.24 in | AK: | 4.5 |
| N: | 4.31 | J: | 4.19 in |
| LM: | 6.7 | BF: | 0.41 |
| F: | 2.75 | T: | 0.875 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| G: | 1.38 | K: | 2.09 in |
| AJ: | 5.88 | BD: | 6.5 |
| C: | 5.75 in | A: | 3.56 |
| H-Tap size: | 5/16 - 18 in | U: | 0.625 in |
| O*: | 1.84 in | O: | 2.05 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | BM218 |
| Output Diameter (in): | 0.875 in | Ratio: | 10:1 |
| Output Shaft Direction: | Double | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.38 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.368 |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Input RPM: | 1,750 | Series Code: | GR |
| Service Factor: | 1 | Assembly: | BM-1 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 976 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 442 in/lbs | Housing Material: | Cast Iron |

