How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | BD: | 6.5 |
| N: | 4.31 | C: | 5.75 in |
| D: | 2.06 | BE: | 0.38 in |
| O: | 2.05 in | G: | 1.38 |
| I: | 3.24 in | TAP Depth: | 0.63 in |
| L: | 4.45 in | O*: | 1.84 in |
| B: | 5.06 | H-Tap size: | 5/16 - 18 in |
| F: | 2.75 | J: | 4.19 in |
| AK: | 4.5 | U: | 0.625 in |
| AJ: | 5.88 | K: | 2.09 in |
| BF: | 0.41 | A: | 3.56 |
| T: | 0.875 | Center Distance (in): | 1.75 in |
Technical Specifications
| Ratio: | 15:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 140TC |
| Model Code: | BM218 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | BM-1 | Output RPM: | 116.7 |
| Output Key: | 3/16 X 1.38 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | Double | Input HP @ 1750 RPM: | 1.026 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Series Code: | GR | Output Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 473 in/lbs |

