Grove Gear BM220-100-1-48CZ-L1 - BM220-100-1-48CZ-L1
Part #:BM220-100-1-48CZ-L1
Catalog #:BM220-100-1-48CZ-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | A: | 3.81 |
| O*: | 2.08 in | TAP Depth: | 0.63 in |
| F: | 3 | T: | 1 |
| I: | 3.61 in | H-Tap size: | 5/16-18 in |
| LM: | 6.63 | G: | 1.5 |
| K: | 2.38 in | BF: | 0.28 |
| B: | 5.8 | D: | 2.28 |
| C: | 6.38 in | AJ: | 3.75 |
| N: | 4.68 | L: | 4.82 in |
| O: | 2.29 in | BE: | 0.38 in |
| U: | 0.625 in | J: | 4.75 in |
| Center Distance (in): | 2.063 in | AK: | 3 |
Technical Specifications
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | BM-1 |
| Center Distance (in): | 2.063 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 48CZ | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 x 1.44 |
| Output Diameter (in): | 1 in | Series Code: | GR |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.217 |
| Service Factor: | 1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 100:1 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |
| Output Torque Rating (in-lb): | 439 in/lbs |

