Grove Gear BM220-100-1-48CZ-L2 - BM220-100-1-48CZ-L2
Part #:BM220-100-1-48CZ-L2
Catalog #:BM220-100-1-48CZ-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.38 in | T: | 1 |
| U: | 0.625 in | LM: | 6.63 |
| F: | 3 | B: | 5.8 |
| Center Distance (in): | 2.063 in | AJ: | 3.75 |
| C: | 6.38 in | G: | 1.5 |
| BE: | 0.38 in | N: | 4.68 |
| L: | 4.82 in | TAP Depth: | 0.63 in |
| A: | 3.81 | O: | 2.29 in |
| J: | 4.75 in | BF: | 0.28 |
| H-Tap size: | 5/16-18 in | I: | 3.61 in |
| D: | 2.28 | O*: | 2.08 in |
| BD: | 3.88 | AK: | 3 |
Technical Specifications
| Series Code: | GR | Output RPM: | 17.5 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 x 1.44 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.217 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 2.063 | Thrust Rating - output shaft: | 1144 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Assembly: | BM-1 | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |
| Output Torque Rating (in-lb): | 439 in/lbs |

