Grove Gear BM220-100-2-140TC-L1 - BM220-100-2-140TC-L1
Part #:BM220-100-2-140TC-L1
Catalog #:BM220-100-2-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | O: | 2.29 in |
| BF: | 0.41 | U: | 0.625 in |
| BD: | 5.88 | AK: | 4.5 |
| C: | 6.38 in | I: | 3.61 in |
| H-Tap size: | 5/16-18 in | A: | 3.81 |
| K: | 2.38 in | B: | 5.8 |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| G: | 1.5 | D: | 2.28 |
| LM: | 7.07 | AJ: | 5.88 |
| TAP Depth: | 0.63 in | J: | 4.75 in |
| F: | 3 | N: | 4.68 |
| T: | 1 |
Technical Specifications
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.217 |
| Output Shaft: | Solid Shaft | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | BM-2 | Output Key: | 1/4 x 1.44 |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Motor Frame Size: | 140TC | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |
| Output Torque Rating (in-lb): | 439 in/lbs |

