Grove Gear BM220-100-2-48CZ-L2 - BM220-100-2-48CZ-L2
Part #:BM220-100-2-48CZ-L2
Catalog #:BM220-100-2-48CZ-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 in | J: | 4.75 in |
| N: | 4.68 | BE: | 0.38 in |
| Center Distance (in): | 2.063 in | AK: | 3 |
| LM: | 6.63 | AJ: | 3.75 |
| K: | 2.38 in | I: | 3.61 in |
| U: | 0.625 in | F: | 3 |
| TAP Depth: | 0.63 in | T: | 1 |
| BF: | 0.28 | G: | 1.5 |
| BD: | 3.88 | D: | 2.28 |
| L: | 4.82 in | B: | 5.8 |
| O: | 2.29 in | A: | 3.81 |
| C: | 6.38 in |
Technical Specifications
| Series Code: | GR | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.217 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Output Key: | 1/4 x 1.44 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.063 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Ratio: | 100:1 | Motor Frame Size: | 48CZ |
| Assembly: | BM-2 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Series: | Old GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 439 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |

