Grove Gear BM220-100-3-140TC-L4 - BM220-100-3-140TC-L4
Part #:BM220-100-3-140TC-L4
Catalog #:BM220-100-3-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | N: | 4.68 |
| BF: | 0.41 | C: | 6.38 in |
| D: | 2.28 | I: | 3.61 in |
| LM: | 7.07 | AJ: | 5.88 |
| A: | 3.81 | J: | 4.75 in |
| F: | 3 | G: | 1.5 |
| B: | 5.8 | TAP Depth: | 0.63 in |
| K: | 2.38 in | L: | 4.82 in |
| O: | 2.29 in | BE: | 0.38 in |
| AK: | 4.5 | T: | 1 |
| U: | 0.625 in | H-Tap size: | 5/16-18 in |
| Center Distance (in): | 2.063 in |
Technical Specifications
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output RPM: | 17.5 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Key: | 1/4 x 1.44 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | BM-3 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Series Code: | GR | Gear Type: | Worm |
| Output Shaft Assembly Code: | 3 | Center Distance (in): | 2.063 |
| Output Shaft Direction: | 3 | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.217 | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |
| Output Torque Rating (in-lb): | 439 in/lbs |

