Grove Gear BM220-100-3-56C-L4 - BM220-100-3-56C-L4
Part #:BM220-100-3-56C-L4
Catalog #:BM220-100-3-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | B: | 5.8 |
| K: | 2.38 in | T: | 1 |
| A: | 3.81 | BE: | 0.38 in |
| O: | 2.29 in | D: | 2.28 |
| N: | 4.68 | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| L: | 4.82 in | TAP Depth: | 0.63 in |
| U: | 0.625 in | G: | 1.5 |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| C: | 6.38 in | J: | 4.75 in |
| AJ: | 5.88 | H-Tap size: | 5/16-18 in |
| F: | 3 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17.5 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 56C |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.217 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Assembly: | BM-3 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.063 | Output Key: | 1/4 x 1.44 |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 3 | Series Code: | GR |
| Input Style: | Flexible Coupling Input | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |
| Output Torque Rating (in-lb): | 439 in/lbs |

