Grove Gear BM220-15-2-140TC-L3 - BM220-15-2-140TC-L3
Part #:BM220-15-2-140TC-L3
Catalog #:BM220-15-2-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.81 | F: | 3 |
| J: | 4.75 in | I: | 3.61 in |
| AJ: | 5.88 | D: | 2.28 |
| L: | 4.82 in | BE: | 0.38 in |
| G: | 1.5 | K: | 2.38 in |
| O: | 2.29 in | C: | 6.38 in |
| B: | 5.8 | Center Distance (in): | 2.063 in |
| N: | 4.68 | T: | 1 |
| H-Tap size: | 5/16-18 in | AK: | 4.5 |
| TAP Depth: | 0.63 in | BD: | 5.88 |
| LM: | 7.07 | U: | 0.625 in |
| BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 116.7 | Center Distance (in): | 2.063 |
| Input Style: | Flexible Coupling Input | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 x 1.44 | Series Code: | GR |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 1099 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.561 |
| Motor Frame Size: | 140TC | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Gear Type: | Worm | Assembly: | BM-2 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
| Output Torque Rating (in-lb): | 738 in/lbs |

