Grove Gear BM220-15-2-56C - BM220-15-2-56C
Part #:BM220-15-2-56C
Catalog #:BM220-15-2-56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.81 | AK: | 4.5 |
| F: | 3 | AJ: | 5.88 |
| B: | 5.8 | I: | 3.61 in |
| H-Tap size: | 5/16-18 in | O: | 2.29 in |
| K: | 2.38 in | U: | 0.625 in |
| J: | 4.75 in | LM: | 7.07 |
| L: | 4.82 in | D: | 2.28 |
| Center Distance (in): | 2.063 in | TAP Depth: | 0.63 in |
| G: | 1.5 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| C: | 6.38 in | T: | 1 |
| N: | 4.68 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | BM-2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1099 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Series Code: | GR | Gear Type: | Worm |
| Output Key: | 1/4 x 1.44 | Input HP @ 1750 RPM: | 1.561 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output RPM: | 116.7 |
| Output Shaft: | Solid Shaft | Ratio Range: | 15:1 |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 738 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |

