Grove Gear BM220-15-2-56C-L2 - BM220-15-2-56C-L2
Part #:BM220-15-2-56C-L2
Catalog #:BM220-15-2-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| F: | 3 | B: | 5.8 |
| H-Tap size: | 5/16-18 in | L: | 4.82 in |
| G: | 1.5 | O: | 2.29 in |
| TAP Depth: | 0.63 in | C: | 6.38 in |
| BE: | 0.38 in | D: | 2.28 |
| A: | 3.81 | Center Distance (in): | 2.063 in |
| AK: | 4.5 | N: | 4.68 |
| BF: | 0.41 | J: | 4.75 in |
| I: | 3.61 in | T: | 1 |
| U: | 0.625 in | LM: | 7.07 |
| K: | 2.38 in |
Technical Specifications
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Assembly: | BM-2 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 x 1.44 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Solid Shaft |
| Ratio: | 15:1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1099 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.561 | Output Torque Rating (in-lb): | 738 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |

