Grove Gear BM220-15-3-140TC-L9 - BM220-15-3-140TC-L9
Part #:BM220-15-3-140TC-L9
Catalog #:BM220-15-3-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | AJ: | 5.88 |
| J: | 4.75 in | BF: | 0.41 |
| K: | 2.38 in | T: | 1 |
| F: | 3 | U: | 0.625 in |
| B: | 5.8 | BE: | 0.38 in |
| N: | 4.68 | TAP Depth: | 0.63 in |
| A: | 3.81 | I: | 3.61 in |
| H-Tap size: | 5/16-18 in | LM: | 7.07 |
| G: | 1.5 | BD: | 5.88 |
| O: | 2.29 in | D: | 2.28 |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
| C: | 6.38 in |
Technical Specifications
| Output Shaft Direction: | 3 | Series Code: | GR |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 3 | Output Key: | 1/4 x 1.44 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Assembly: | BM-3 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1099 |
| Center Distance (in): | 2.063 | Output Diameter (in): | 1 in |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 1.561 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 738 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |

