Grove Gear BM220-15-3-48CZ-L1 - BM220-15-3-48CZ-L1
Part #:BM220-15-3-48CZ-L1
Catalog #:BM220-15-3-48CZ-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 in | N: | 4.68 |
| B: | 5.8 | BE: | 0.38 in |
| K: | 2.38 in | F: | 3 |
| I: | 3.61 in | C: | 6.38 in |
| BD: | 3.88 | TAP Depth: | 0.63 in |
| BF: | 0.28 | U: | 0.625 in |
| AK: | 3 | A: | 3.81 |
| AJ: | 3.75 | D: | 2.28 |
| G: | 1.5 | O: | 2.29 in |
| J: | 4.75 in | L: | 4.82 in |
| Center Distance (in): | 2.063 in | T: | 1 |
| LM: | 6.63 |
Technical Specifications
| Thrust Rating - output shaft: | 1099 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.561 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Ratio: | 15:1 |
| Motor Frame Size: | 48CZ | Input RPM: | 1,750 |
| Assembly: | BM-3 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 x 1.44 | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
| Output Torque Rating (in-lb): | 738 in/lbs |

