Grove Gear BM220-15-3-56C-L4 - BM220-15-3-56C-L4
Part #:BM220-15-3-56C-L4
Catalog #:BM220-15-3-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | U: | 0.625 in |
| LM: | 7.07 | N: | 4.68 |
| A: | 3.81 | TAP Depth: | 0.63 in |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| K: | 2.38 in | BE: | 0.38 in |
| AK: | 4.5 | F: | 3 |
| B: | 5.8 | D: | 2.28 |
| J: | 4.75 in | AJ: | 5.88 |
| C: | 6.38 in | I: | 3.61 in |
| T: | 1 | H-Tap size: | 5/16-18 in |
| G: | 1.5 | BF: | 0.41 |
| O: | 2.29 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Ratio: | 15:1 | Output Shaft Direction: | 3 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 3 |
| Input Diameter (in): | 0.625 in | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1099 |
| Output Key: | 1/4 x 1.44 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.561 | Input Style: | Flexible Coupling Input |
| Assembly: | BM-3 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 738 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |

