Grove Gear BM220-20-1-48CZ-L3 - BM220-20-1-48CZ-L3
Part #:BM220-20-1-48CZ-L3
Catalog #:BM220-20-1-48CZ-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.5 | O*: | 2.08 in |
| D: | 2.28 | AK: | 3 |
| K: | 2.38 in | C: | 6.38 in |
| TAP Depth: | 0.63 in | LM: | 6.63 |
| AJ: | 3.75 | O: | 2.29 in |
| U: | 0.625 in | BE: | 0.38 in |
| J: | 4.75 in | L: | 4.82 in |
| I: | 3.61 in | BF: | 0.28 |
| A: | 3.81 | BD: | 3.88 |
| N: | 4.68 | B: | 5.8 |
| T: | 1 | H-Tap size: | 5/16-18 in |
| Center Distance (in): | 2.063 in | F: | 3 |
Technical Specifications
| Series: | Old GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.243 | Ratio: | 20:1 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input Diameter (in): | 0.625 in | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1 in | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 20:1 | Series Code: | GR |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 x 1.44 |
| Assembly: | BM-1 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 48CZ | Output Torque Rating (in-lb): | 756 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |

