Grove Gear BM220-20-1-48CZ-L4 - BM220-20-1-48CZ-L4
Part #:BM220-20-1-48CZ-L4
Catalog #:BM220-20-1-48CZ-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.68 | L: | 4.82 in |
| H-Tap size: | 5/16-18 in | D: | 2.28 |
| BD: | 3.88 | O*: | 2.08 in |
| A: | 3.81 | J: | 4.75 in |
| LM: | 6.63 | U: | 0.625 in |
| AK: | 3 | B: | 5.8 |
| I: | 3.61 in | K: | 2.38 in |
| C: | 6.38 in | O: | 2.29 in |
| T: | 1 | F: | 3 |
| TAP Depth: | 0.63 in | G: | 1.5 |
| BF: | 0.28 | BE: | 0.38 in |
| Center Distance (in): | 2.063 in | AJ: | 3.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Input Keyway: | 3/16 X 1.50 in | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Output RPM: | 87.5 | Motor Frame Size: | 48CZ |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Output Key: | 1/4 x 1.44 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Series Code: | GR | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Assembly: | BM-1 | Input HP @ 1750 RPM: | 1.243 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Output Torque Rating (in-lb): | 756 in/lbs |

