Grove Gear BM220-20-2-56C - BM220-20-2-56C
Part #:BM220-20-2-56C
Catalog #:BM220-20-2-56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.28 |
| TAP Depth: | 0.63 in | T: | 1 |
| H-Tap size: | 5/16-18 in | C: | 6.38 in |
| BD: | 5.88 | F: | 3 |
| J: | 4.75 in | I: | 3.61 in |
| AK: | 4.5 | LM: | 7.07 |
| B: | 5.8 | N: | 4.68 |
| L: | 4.82 in | AJ: | 5.88 |
| G: | 1.5 | A: | 3.81 |
| BE: | 0.38 in | U: | 0.625 in |
| Center Distance (in): | 2.063 in | K: | 2.38 in |
| O: | 2.29 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | GR |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 x 1.44 |
| Output Shaft Assembly Code: | 2 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.243 |
| Gear Type: | Worm | Assembly: | BM-2 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Ratio: | 20:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Output Torque Rating (in-lb): | 756 in/lbs |

