Grove Gear BM220-20-2-56C-L1 - BM220-20-2-56C-L1
Part #:BM220-20-2-56C-L1
Catalog #:BM220-20-2-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 in | K: | 2.38 in |
| L: | 4.82 in | F: | 3 |
| C: | 6.38 in | LM: | 7.07 |
| U: | 0.625 in | I: | 3.61 in |
| D: | 2.28 | G: | 1.5 |
| B: | 5.8 | AJ: | 5.88 |
| T: | 1 | O: | 2.29 in |
| TAP Depth: | 0.63 in | AK: | 4.5 |
| N: | 4.68 | BD: | 5.88 |
| BF: | 0.41 | J: | 4.75 in |
| A: | 3.81 | Center Distance (in): | 2.063 in |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 1.243 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 x 1.44 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Assembly: | BM-2 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 56C | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Output Torque Rating (in-lb): | 756 in/lbs |

