Grove Gear BM220-20-3-140TC-L3 - BM220-20-3-140TC-L3
Part #:BM220-20-3-140TC-L3
Catalog #:BM220-20-3-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | TAP Depth: | 0.63 in |
| I: | 3.61 in | A: | 3.81 |
| D: | 2.28 | BF: | 0.41 |
| N: | 4.68 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 1.5 | F: | 3 |
| BD: | 5.88 | J: | 4.75 in |
| L: | 4.82 in | K: | 2.38 in |
| B: | 5.8 | LM: | 7.07 |
| C: | 6.38 in | H-Tap size: | 5/16-18 in |
| T: | 1 | O: | 2.29 in |
| Center Distance (in): | 2.063 in |
Technical Specifications
| Series Code: | GR | Ratio: | 20:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.243 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 3 | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.063 |
| Output RPM: | 87.5 | Output Shaft Direction: | 3 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 x 1.44 |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Assembly: | BM-3 | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Output Torque Rating (in-lb): | 756 in/lbs |

