Grove Gear BM220-20-3-140TC-L9 - BM220-20-3-140TC-L9
Part #:BM220-20-3-140TC-L9
Catalog #:BM220-20-3-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 7.07 |
| B: | 5.8 | Center Distance (in): | 2.063 in |
| D: | 2.28 | BE: | 0.38 in |
| T: | 1 | L: | 4.82 in |
| I: | 3.61 in | K: | 2.38 in |
| U: | 0.625 in | F: | 3 |
| BD: | 5.88 | H-Tap size: | 5/16-18 in |
| BF: | 0.41 | J: | 4.75 in |
| G: | 1.5 | N: | 4.68 |
| O: | 2.29 in | AK: | 4.5 |
| TAP Depth: | 0.63 in | C: | 6.38 in |
| A: | 3.81 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.243 | Output Diameter (in): | 1 in |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 3 | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 1/4 x 1.44 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Assembly: | BM-3 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.063 | Output Torque Rating (in-lb): | 756 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |

