Grove Gear BM220-25-1-48CZ - BM220-25-1-48CZ
Part #:BM220-25-1-48CZ
Catalog #:BM220-25-1-48CZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.5 | BF: | 0.28 |
| F: | 3 | L: | 4.82 in |
| AK: | 3 | I: | 3.61 in |
| O: | 2.29 in | C: | 6.38 in |
| U: | 0.625 in | BD: | 3.88 |
| N: | 4.68 | LM: | 6.63 |
| AJ: | 3.75 | Center Distance (in): | 2.063 in |
| O*: | 2.08 in | A: | 3.81 |
| J: | 4.75 in | T: | 1 |
| K: | 2.38 in | H-Tap size: | 5/16-18 in |
| BE: | 0.38 in | B: | 5.8 |
| D: | 2.28 | TAP Depth: | 0.63 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Series Code: | GR |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.063 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Assembly: | BM-1 |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Output Key: | 1/4 x 1.44 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.005 |
| Motor Frame Size: | 48CZ | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
| Output Torque Rating (in-lb): | 746 in/lbs |

