How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | U: | 0.75 in |
| J: | 5 in | AJ: | 5.88 |
| I: | 3.77 in | BE: | 0.38 in |
| N: | 5.14 | L: | 5.51 in |
| T: | 1.125 | O: | 2.66 in |
| K: | 2.5 in | TAP Depth: | 0.69 in |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
| O*: | 2.44 in | B: | 6.12 |
| Center Distance (in): | 2.375 in | G: | 1.44 |
| C: | 6.94 in | AK: | 4.5 |
| A: | 4.06 | BD: | 6.5 |
| F: | 2.88 | D: | 2.5 |
Technical Specifications
| Series Code: | GR | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.303 | Output RPM: | 116.7 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 1.75 | Input RPM: | 1,750 |
| Assembly: | BM-1 | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Model Code: | BM224 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

