How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | K: | 2.5 in |
| G: | 1.44 | TAP Depth: | 0.69 in |
| F: | 2.88 | N: | 5.14 |
| J: | 5 in | O: | 2.66 in |
| BF: | 0.41 | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | B: | 6.12 |
| A: | 4.06 | U: | 0.75 in |
| O*: | 2.44 in | BD: | 6.5 |
| D: | 2.5 | I: | 3.77 in |
| AJ: | 5.88 | L: | 5.51 in |
| AK: | 4.5 | LM: | 7.76 |
| T: | 1.125 | C: | 6.94 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Double | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 20:1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Model Code: | BM224 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.75 | Assembly: | BM-1 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | GR | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.828 | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

