Grove Gear BM224-40-3-180TC-L4 - BM224-40-3-180TC-L4
Part #:BM224-40-3-180TC-L4
Catalog #:BM224-40-3-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | J: | 5 in |
| BE1: | 0.5 in | U: | 0.75 in |
| L1: | 8.76 in | I: | 3.77 in |
| BD: | 9 | B: | 6.12 |
| D: | 2.5 | H-Tap size: | 3/8-16 in |
| L: | 5.51 in | N: | 5.14 |
| G: | 1.44 | O: | 2.66 in |
| BF: | 0.53 | C: | 6.94 in |
| A: | 4.06 | Center Distance (in): | 2.375 in |
| T: | 1.125 | TAP Depth: | 0.69 in |
| F: | 2.88 | AJ: | 7.25 |
| AK: | 8.5 |
Technical Specifications
| Ratio: | 40:1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 3 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Solid Shaft |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | 3 |
| Output Key: | 1/4 x 1.75 | Input HP @ 1750 RPM: | 1.04 |
| Input Diameter (in): | 0.75 in | Series Code: | GR |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Assembly: | BM-3 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

