Grove Gear BM226-15-2-180TC-L2 - BM226-15-2-180TC-L2
Part #:BM226-15-2-180TC-L2
Catalog #:BM226-15-2-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 9.32 in |
| T: | 1.25 | G: | 1.69 |
| AJ: | 7.25 | TAP Depth: | 0.69 in |
| U: | 0.75 in | L: | 6.07 in |
| F: | 3.38 | BD: | 9 |
| A: | 4.84 | K: | 3.19 in |
| BF: | 0.53 | BE1: | 0.5 in |
| J: | 6.38 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | B: | 7.12 |
| N: | 5.63 | H-Tap size: | 3/8-16 in |
| D: | 2.94 | C: | 8 in |
| O: | 2.73 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.921 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Output Diameter (in): | 1.25 in |
| Assembly: | BM-2 | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2069 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 x 2.00 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1414 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

