How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.73 in | BD: | 6.5 |
| G: | 1.69 | AK: | 4.5 |
| C: | 8 in | I: | 4.34 in |
| U: | 0.75 in | BF: | 0.41 |
| L: | 6.07 in | LM: | 8.32 |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
| F: | 3.38 | N: | 5.63 |
| J: | 6.38 in | AJ: | 5.88 |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.625 in |
| K: | 3.19 in | D: | 2.94 |
| T: | 1.25 | A: | 4.84 |
| B: | 7.12 |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.804 |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Ratio: | 5:1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Left | Input Diameter (in): | 0.75 in |
| Model Code: | BM226 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.00 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.25 in |
| Assembly: | BM-2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1420 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 836 in/lbs | Housing Material: | Cast Iron |

