How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| LM: | 8.32 | T: | 1.25 |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| U: | 0.75 in | O*: | 2.52 in |
| N: | 5.63 | BF: | 0.41 |
| D: | 2.94 | C: | 8 in |
| TAP Depth: | 0.69 in | O: | 2.73 in |
| B: | 7.12 | L: | 6.07 in |
| I: | 4.34 in | J: | 6.38 in |
| BD: | 6.5 | BE: | 0.38 in |
| F: | 3.38 | A: | 4.84 |
| K: | 3.19 in | G: | 1.69 |
Technical Specifications
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Series Code: | GR |
| Reducer: | Worm - Right Angle | Model Code: | BM226 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | BM-1 |
| Output Key: | 1/4 X 2.00 | Input HP @ 1750 RPM: | 1.076 |
| Output Shaft Direction: | Double | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Ratio: | 50:1 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | 1 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

