How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | G: | 1.69 |
| H-Tap size: | 3/8 - 16 in | K: | 3.19 in |
| N: | 5.63 | U: | 0.75 in |
| T: | 1.25 | A: | 4.84 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | D: | 2.94 |
| J: | 6.38 in | F: | 3.38 |
| C: | 8 in | L: | 6.07 in |
| I: | 4.34 in | B: | 7.12 |
| O: | 2.73 in | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 6.5 |
| LM: | 8.32 |
Technical Specifications
| Gear Type: | Worm | Model Code: | BM226 |
| Product Type: | Worm Speed Reducer | Input Style: | Flexible Coupling Input |
| Assembly: | BM-3 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.00 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | GR |
| Input Diameter (in): | 0.75 in | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.076 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Direction: | Right |
| Output RPM: | 35 | Output Shaft Assembly Code: | 3 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |

