How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | N: | 5.63 |
| O*: | 2.52 in | D: | 2.94 |
| BD: | 6.5 | U: | 0.75 in |
| I: | 4.34 in | AJ: | 5.88 |
| J: | 6.38 in | G: | 1.69 |
| TAP Depth: | 0.69 in | BE: | 0.38 in |
| BF: | 0.41 | C: | 8 in |
| B: | 7.12 | T: | 1.25 |
| LM: | 8.32 | K: | 3.19 in |
| O: | 2.73 in | A: | 4.84 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.00 | Gear Type: | Worm |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 0.883 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Worm Speed Reducer |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | Double |
| Model Code: | BM226 | Assembly: | BM-1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

