Grove Gear BM226-60-2-56C-L4 - BM226-60-2-56C-L4
Part #:BM226-60-2-56C-L4
Catalog #:BM226-60-2-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8-16 in | BD: | 5.88 |
| D: | 2.94 | BF: | 0.41 |
| A: | 4.84 | I: | 4.34 in |
| T: | 1.25 | F: | 3.38 |
| O: | 2.73 in | Center Distance (in): | 2.625 in |
| C: | 8 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | AK: | 4.5 |
| B: | 7.12 | AJ: | 5.88 |
| G: | 1.69 | K: | 3.19 in |
| N: | 5.63 | LM: | 8.32 |
| BE: | 0.38 in | J: | 6.38 in |
| L: | 6.07 in |
Technical Specifications
| Motor Frame Size: | 56C | Output RPM: | 29.2 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.883 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Assembly: | BM-2 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 1/4 x 2.00 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1345 in/lbs |

