How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | T: | 1.25 |
| H-Tap size: | 7/16 - 14 in | AK: | 4.5 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| BF: | 0.41 | TAP Depth: | 0.88 in |
| B: | 8.12 | D: | 3.25 |
| F: | 4 | L: | 6.57 in |
| U: | 0.875 in | LM: | 8.82 |
| O*: | 3.36 in | N: | 6.75 |
| A: | 5.25 | BD: | 6.5 |
| AJ: | 5.88 | G: | 2 |
| I: | 4.84 in | J: | 7 in |
| BE: | 0.38 in | O: | 3.6 in |
Technical Specifications
| Thrust Rating - output shaft: | 2147 | Model Code: | BM230 |
| No. of Gear Reductions: | Single | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Shaft: | Solid Shaft |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.25 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Assembly: | BM-1 |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 5.45 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

