How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | C: | 8.88 in |
| A: | 5.25 | J: | 7 in |
| T: | 1.25 | L: | 6.57 in |
| D: | 3.25 | F: | 4 |
| BD: | 9 | Center Distance (in): | 3 in |
| I: | 4.84 in | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | B: | 8.12 |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16 - 14 in |
| U: | 0.875 in | L1: | 9.82 in |
| G: | 2 | O*: | 3.36 in |
| O: | 3.6 in | N: | 6.75 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Assembly: | BM-1 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2147 |
| Model Code: | BM230 | Output Shaft Direction: | Double |
| Center Distance (in): | 3 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Series Code: | GR | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.45 | Input Style: | Flexible Coupling Input |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Output RPM: | 175 | Output Key: | 1/4 X 2.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

