How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BF: | 0.53 |
| U: | 0.875 in | N: | 6.75 |
| A: | 5.25 | AK: | 8.5 |
| TAP Depth: | 0.88 in | AJ: | 7.25 |
| O: | 3.6 in | J: | 7 in |
| K: | 3.5 in | G: | 2 |
| BD: | 9 | L1: | 9.82 in |
| H-Tap size: | 7/16 - 14 in | B: | 8.12 |
| T: | 1.25 | BE1: | 0.5 in |
| D: | 3.25 | L: | 6.57 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| F: | 4 |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Input HP @ 1750 RPM: | 4.207 |
| Assembly: | BM-3 | Output Shaft Assembly Code: | 3 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.25 |
| Service Factor: | 1 | Model Code: | BM230 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Input Diameter (in): | 0.875 in | Product Type: | Worm Speed Reducer |
| Ratio: | 15:1 | Center Distance (in): | 3 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 116.7 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2549 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

