How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | N: | 6.75 |
| BE1: | 0.5 in | L1: | 9.82 in |
| B: | 8.12 | K: | 3.5 in |
| I: | 4.84 in | F: | 4 |
| Center Distance (in): | 3 in | O*: | 3.36 in |
| L: | 6.57 in | C: | 8.88 in |
| AK: | 8.5 | BF: | 0.53 |
| J: | 7 in | H-Tap size: | 7/16 - 14 in |
| A: | 5.25 | G: | 2 |
| O: | 3.6 in | D: | 3.25 |
| AJ: | 7.25 | T: | 1.25 |
| TAP Depth: | 0.88 in | BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.233 | Shaft Seal Material: | Viton |
| Assembly: | BM-1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Product Type: | Worm Speed Reducer |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.25 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | BM230 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Series Code: | GR | Output Shaft Direction: | Double |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |

